??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC A315-A315-A315-T0023-000
HELP_VARIABLE
Company
Balluff
Description
Splitter
Bill of material
BALLUFF BCC A315-A315-A315-T0023-000
VERF
Availability
Available
BC
Order code
BCC0AA7
TC
Artikelbezeichnung
BCC A315-A315-A315-T0023-000
PX
Product view
48845_00
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
T-Splitters
W
Gewicht
0.062 Kg
TRAFFIC
Customs number
85366990
DESCRIPT
Description
Connection 1 = 7/8"-16 UN-Female, 5-pin, Connection 2 = 7/8"-16 UN-Female, 5-pin, Connection 3 = 7/8"-16 UN-Male, 5-pin, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 10.0 A, IP rating = IP67, Ambient temperature = -25...80 °C, Approval/Conformity = CE, cURus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.